技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINTOP®
Product type Cable gland
Packaging type Bag
Delivery Unit 100.000
Weight 0.004 kg
电气特性
产品设计
Total length 37.5
Number of cable entries 1
Material body Polycarbonate
Thread type Metric
Cable gland design Straight
EMC screening

Material body shortname PC
Thread size M 12
Colour black
Thread length 15
Hexagon corner dimensions 16.6
Bending protection

Clear width 7
Max. clamping range 7
Seal type Conduit sealing ring
RAL colour RAL 9005
Glass-fibre reinforced

Pitch of thread 1,5
Surface protection Uncoated
Spanner size 1 15
Min. clamping range 5.4
For armoured cables

Thread standard DIN EN 60423
Sealing material, short form CR
Spanner size 2 15
Sealing material Chloroprene rubber
产品特点
Flame-retardant

IP protection rating IP 68 - 5 bar (30 min)
Acid-resistant

Chemical resistant

Ozone resistant

UV-resistant

Temperature (max.) 100
Oil-resistant

Temperature (min.) -40
Strain relief

Suitable for EX-applications

Impact-resistant

Vibration protection

NEMA type rating Type 1, Type 12
Flame retardance according to UL 94 V-0
UV-resistant according to UL 746 - UL F1
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

UL AWM certification according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
Ecolab certified

cUL listed

UL listed

cUR certification according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINTOP® SOLAR / SKINTOP® SOLAR plus
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Colour Delivery Unit
53113300 M 12 15 5.4 7 15 black 100.000
53113310 M 16 8 7 9 19 black 100.000
53113321 M 12 15 5.4 7 15 black 100.000
53113331 M 16 8 7 9 19 black 100.000