技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINTOP®
Product type Cable gland
Packaging type Bag
Delivery Unit 100.000
Weight 0.034 kg
电气特性
产品设计
Total length 39.7
Number of cable entries 1
Material body Brass
Thread type NPT
Cable gland design Straight
thread-sided sealing element O-ring
EMC screening

Cable-side sealing element Conduit sealing ring
Material body shortname CuZn
Thread size NPT 3/8"
Colour metal
Insert material, short form PA
Thread length 15
Hexagon corner dimensions 22
Bending protection

Clear width 7
Max. clamping range 7
Seal type Conduit sealing ring
O-ring material Silicone
Glass-fibre reinforced

Pitch of thread 1,41
Insert material Polyamide
Surface protection Nickel-plated
Spanner size 1 20
Min. clamping range 4.5
For armoured cables

Spanner size 2 20
Sealing material Silicone
产品特点
Flame-retardant

IP protection rating IP 68 - 10 bar (30 min)
Corrosion-resistant

Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 100
lead free

Oil-resistant

Temperature (min.) -70
Strain relief

Suitable for EX-applications

Impact-resistant

Vibration protection

NEMA type rating Type 1, Type 2, Type 4x, Type 6, Type 12
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

UL certification according to UL 514B (CCN: QBPZ / e-file number: E79903)
Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

cUL certification according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINTOP® COLD NPT / SKINTOP® COLD-R NPT
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
53113700 NPT 1/4" 15 4 7 16 100.000
53113701 NPT 3/8" 15 5 10 20 100.000
53113702 NPT 1/2" 15 7 13 24 50.000
53113703 NPT 3/4" 15 9 17 29 25.000
53113704 NPT 1" 15 11 21 36 25.000
53113705 NPT 1 1/4" 17 19 28 45 10.000
53113706 NPT 1 1/2" 17 27 35 65 5.000
53113707 NPT 2" 17 34 45 67 5.000
53113710 NPT 1/4" 15 3 5 16 100.000
53113711 NPT 3/8" 15 4.5 7 20 100.000
53113712 NPT 1/2" 15 6 10 24 50.000
53113713 NPT 3/4" 15 7 13 29 25.000
53113714 NPT 1" 15 8 15 36 25.000
53113715 NPT 1 1/4" 17 15 23 45 10.000
53113716 NPT 1 1/2" 17 22 29 65 5.000