技术属性

一般信息
Including lock nut

Including o-ring

Brand SILVYN®
Product type Conduit gland
Scope of delivery including inner sleeve
Installation type in threaded borehole
Delivery Unit 25.000
Weight 0.029 kg
电气特性
产品设计
Nominal size 27
Total length 50
Divisible fitting

Suitable protective conduit SILVYN® FD-PU, SILVYN® FPS, SILVYN® SP, SILVYN® SP-PU
Protection against hot chips

EMC screening

Slit

Thread size M 25
Outer diameter 44
Colour silver grey
Screw-in sleeve material Polypropylene
Inner diameter 20
Thread length 13
Gland body material Polypropylene
Conduit gland design Round
Suitable for protective cable conduit size 27
Cable gland body material, short form PP
Hexagon corner dimensions 44
Bending protection

Clear width 20
Seal type Sealing ring
Bending protection fixed installation

RAL colour RAL 7001
Pitch of thread 1,5
Flexibly installed bending protection

Rotatable thread

Spanner size 1 36
Thread standard DIN EN 60423
Sealing material, short form TPE
Spanner size 2 40
Sealing material Thermoplastic elastomers
产品特点
Flame-retardant

IP protection rating IP 54
Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Impact-resistant

Flame retardance according to UL 94 HB
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-23, IEC 61386-22, IEC 61386-1
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SILVYN® USK-M
Article number Thread size Nominal size Suitable for protective cable conduit size Colour Delivery Unit
55501300 M 10 10 10 silver grey 50.000
55501310 M 12 14 14 silver grey 50.000
55501320 M 16 17 17 silver grey 50.000
55501330 M 20 21 21 silver grey 50.000
55501340 M 25 27 27 silver grey 25.000
55501350 M 32 36 36 silver grey 25.000
55501360 M 40 45 45 silver grey 25.000
55501370 M 50 56 56 silver grey 10.000