技术属性

一般信息
Including lock nut

Including o-ring

Brand SILVYN®
Product type Conduit gland
Scope of delivery including O-ring
Installation type in threaded borehole
Delivery Unit 50.000
Weight 0.04 kg
电气特性
产品设计
Lockable (two-part)

Nominal size 17
Total length 33
Divisible fitting

Material body Brass
Thread type Metric
EMC screening

Material body shortname CuZn
Thread size M 16
Outer diameter 27
Insert material, short form CuZn
Inner diameter 11
Thread length 10
Gland body material Brass
Conduit gland design Straight
Cable gland body material, short form CuZn
Hexagon corner dimensions 27
Spanner size 23
Bending protection

Clear width 11
O-ring material, short form NBR
Bending protection fixed installation

O-ring material Acrylonitrile butadiene rubber
Pitch of thread 1,5
Insert material Brass
Surface protection Nickel-plated
Flexibly installed bending protection

Rotatable thread

Spanner size 1 23
Thread standard DIN EN 60423
Sealing material, short form TPE
Spanner size 2 25
Sealing material Thermoplastic elastomers
产品特点
Flame-retardant

IP protection rating IP 54
Acid-resistant

IP-protection class cable side IP 54
Chemical resistant

UV-resistant

Oil-resistant

Suitable for EX-applications

Impact-resistant

Vibration protection

Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-1, IEC 61386-23
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SILVYN® US-M FPS-EDU
Article number Thread size Suitable for protective cable conduit size Delivery Unit
55502642 M 12 50.000
55502643 M 16 50.000
55502644 M 20 50.000
55502645 M 25 25.000
55502646 M 32 25.000
55502647 M 40 20.000
55502648 M 50 10.000
55502649 M 63 10.000