SILVYN® LGEF-M 16X1.5/1 AISI 316
Conduit gland; M 16; Halogenfree; UV-resistant;


SILVYN® LGEF-M 16X1.5/1 AISI 316
Conduit gland; M 16; Halogenfree; UV-resistant;
SILVYN® LGEF-M 16X1.5/1 AISI 316
SGD 74.38
/

SILVYN® LGEF-M 16X1.5/1 AISI 316
SGD 74.38
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
Certificate
福利
For fixed applications, High tensile strength, Space-saving
申请书
In combination with protective conduit:, SILVYN® SSU / SSUE, Applications with high mechanical stress
技术属性
一般信息
| Including lock nut |
|
| Product type | Conduit gland |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | in threaded borehole |
| Delivery Unit | 1.000 |
| Weight | 0.028 kg |
电气特性
产品设计
| Bending protection fixed installation |
|
| Thread type | Metric |
| Pitch of thread | 1,5 |
| Thread size | M 16 |
| Flexibly installed bending protection |
|
| Bending protection |
|
产品特点
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
认证和标准
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.