技术属性

一般信息
Including o-ring

Brand SILVYN®
Product type Conduit gland
Scope of delivery including O-ring
Delivery Unit 1.000
Weight 0.647 kg
电气特性
产品设计
Total length 87
Suitable protective conduit SILVYN® AS
Thread type Metric
EMC screening

Thread size M 63
Screw-in sleeve material Brass
Thread length 15
Gland body material Brass
Conduit gland design Straight
Suitable for protective cable conduit size 56
Cable gland body material, short form CuZn
Bending protection

Clear width 45.5
O-ring material, short form NBR
Max. clamping range 45
Bending protection fixed installation

O-ring material Acrylonitrile butadiene rubber
Pitch of thread 1,5
Surface protection Nickel-plated
Flexibly installed bending protection

Spanner size 1 67
Min. clamping range 34
Thread standard DIN EN 60423
Spanner size 2 66
产品特点
Flame-retardant

IP-protection rating conduit device side IP 40
IP-protection class cable side IP 68
UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Halogenfree

认证和标准
EHEDG certified

ATEX certification IECEx IBE 13.0033X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC
DNV-certified

cUR recognized

CSA certified

CCCex-certified

GGVS certified

Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SILVYN® MSK-M ATEX BRUSH
Article number Thread size Suitable for protective cable conduit size Delivery Unit
55506030 M 63 56 1.000
55506031 M 25 21 10.000
55506032 M 32 27 1.000
55506033 M 40 36 1.000
55506034 M 50 45 1.000
55506035 M 63 56 1.000
55506042 M 25 21 10.000
55506043 M 32 27 1.000
55506044 M 40 36 1.000
55506045 M 50 45 1.000