螺丝/胶粘插座 19X19 黑色
Cable tie mount; for cable tie width: 3.6mm; black; Polyamide; Halogenfree;

螺丝/胶粘插座 19X19 黑色
Cable tie mount; for cable tie width: 3.6mm; black; Polyamide; Halogenfree;
螺丝/胶粘插座 19X19 黑色
SGD 0.38
/

螺丝/胶粘插座 19X19 黑色
SGD 0.38
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
技术属性
一般信息
| Product type | Cable tie mount |
| Pieces per PU | 100 |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
电气特性
产品设计
| Total length | 19.0 |
| for cable tie width | 3.6 |
| Overall width | 19.0 |
| Colour | black |
| Borehole diameter | 3.2 |
| Material | Polyamide |
产品特点
| Flame-retardant |
|
| Oil-resistant |
|
| Installation temperature min. | 10 |
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
认证和标准
| Ecolab certified |
|
| DNV-certified |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.