技术属性

一般信息
Product type Cable ties
Delivery Unit 1000.000
Weight 0 kg
电气特性
产品设计
Total length 92.0
For bundle diameter (max.) 16.0
For bundle diameter (min.) 2.0
Colour natural
with metal parts

Cable tie width 2.4
Material Polyamide
Cable tie length 92.0
产品特点
Flame-retardant

Oil-resistant

Chemical resistant

UV-resistant

Flame retardance according to UL 94 V-0
Halogenfree

认证和标准
Tested for fire protection for railway vehicles

Ecolab certified

DNV-certified

cUR recognized

cUL listed

CSA certified

UL listed

Fire protection for railway vehicles hazard level EN 45545-2 HL2, NFF 16-101
CE marked

UL recognized

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from TY-RAP® Railway
Article number For bundle diameter (min.) Imp for bundling diameter min For bundle diameter (max.) Imp for bundling diameter max Cable tie width Imp cable tie width Imp total length Total length def Colour Delivery Unit
61723330 2.0 16.0 2.4 natural 1000.000
61723331 2.0 50.0 2.4 natural 1000.000
61723332 2.0 29.0 3.6 natural 1000.000
61723333 3.5 45.0 4.8 natural 1000.000
61723334 3.5 102.0 4.8 natural 500.000
61723335 6.0 90.0 7.0 natural 100.000