技术属性

一般信息
Brand SILVYN®
Product type Protective cable conduit with plastic spiral
Delivery Unit 30.000
Weight 380 kg/km
电气特性
产品设计
Lockable (two-part)

Conduit material, short form PVC
Coil material Hard PVC
Nominal size 63
Total length 30
Protection against hot chips

EMC screening

Slit

Outer diameter 59.7
Colour orange
Smooth inner conduit surface

Inner diameter 51.3
Conduit material Polyvinylchloride
Bending protection

Clear width 51.3
Smooth outer conduit surface

Bending protection fixed installation

RAL colour RAL 2008
Flexibly installed bending protection

产品特点
Flame-retardant

IP protection rating IP 68 - 2 bar, IP 67
For continuous flexing

Acid-resistant

UV-resistant

Oil-resistant

Suitable for EX-applications

Impact-resistant

Bending radius, static 270
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-1, IEC 61386-23
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SILVYN® ELR
Article number Imp inner diam Inner diameter Imp outer diam Outer diameter Nominal size Imp total length Total length def Colour Delivery Unit
61751600 10 14.2 12 orange 30.000
61751601 12 17.8 16 orange 30.000
61751602 16 21.1 20 orange 30.000
61751603 21 26.4 25 orange 30.000
61751604 26.5 33.1 32 orange 30.000
61751605 35.4 41.8 40 orange 30.000
61751606 40 47.9 50 orange 30.000
61751607 51.3 59.7 63 orange 30.000