技术属性

一般信息
Product type End sleeve
Suitable crimping insert PEW 12.090, PEW 12.091
Packaging type Assortment box
Delivery Unit 1.000
Weight 0.084 kg
电气特性
产品设计
Connector material Electrolytic copper
Cable lug design End sleeve
For cross-section (min.) 4
Surface protection Tin-plated
Colour blue
Insulation material Polypropylene
For cross-section (max.) 16
产品特点
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Flame retardance according to UL 94 HB
Halogenfree

认证和标准
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

VDE certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from assorted boxes end sleeves
Article number Suitable crimping insert For cross-section For cross-section (min.) For cross-section (max.) Imp total length Total length def Colour Delivery Unit
61794720 PEW 12.090 0.25 1 yellow 1.000
61794730 PEW 12.090 0.5 2.5 orange 1.000
61794740 PEW 12.090, PEW 12.091 4 16 blue 1.000
61802040 PEW 12.090 0.25 1 transparent 1.000
61802041 PEW 12.090 0.5 2.5 transparent 1.000
61802042 PEW 12.090, PEW 12.091 4 16 transparent 1.000
61802046 PEW 12.090-6 0.75 2.5 green 1.000