技术属性

一般信息
Product type Cable lug
Packaging type Cardboard packaging
Delivery Unit 100.000
Weight 0.003 kg
电气特性
applicable up to voltage 48000
产品设计
Total length 22
Connector material Electrolytic copper
Cable lug design Tube cable lug
Screw hole size M4
Surface protection Tin-plated
For cross-section 6
产品特点
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Short term temperature max. 140
Halogenfree

认证和标准
UL certification according to UL 486A/486B (e-file number: E205350)
DNV-certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

cUL certification according to CSA C22.2 No. 65 (e-file number: E205350)
UL recognized

VDE certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from Tube cable lugs KR
Article number Suitable crimping insert For cross-section Screw hole size Delivery Unit
61796480 0.75 M3 100.000
61796490 0.75 M4 100.000
61796500 1.5 M3 100.000
61796510 1.5 M4 100.000
61796520 1.5 M5 100.000
61796530 2.5 M3 100.000
61796540 2.5 M4 100.000
61796550 2.5 M5 100.000
61796560 2.5 M6 100.000
61796570 4 M4 100.000
61796580 4 M5 100.000
61796590 4 M6 100.000
61796600 6 M4 100.000
61796610 6 M5 100.000
61796620 6 M6 100.000
61796630 6 M8 100.000
61796631 B 7, B 8 10 M5 100.000
61796632 B 7, B 8 10 M6 100.000
61796633 B 7, B 8 10 M8 100.000