技术属性

一般信息
Product type Cable lug
Suitable crimping insert B 14,5
Packaging type Cardboard packaging
Delivery Unit 100.000
Weight 0.026 kg
电气特性
applicable up to voltage 48000
产品设计
Total length 51
Connector material Electrolytic copper
Cable lug design Tube cable lug
Screw hole size M6
Surface protection Tin-plated
For cross-section 50
产品特点
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Short term temperature max. 140
Halogenfree

认证和标准
UL certification according to UL 486A/486B (e-file number: E205350)
DNV-certified

cUR recognized

cUL listed

DNV certificate number TAE00002U2
CSA certified

UL listed

CE marked

cUL certification according to CSA C22.2 No. 65 (e-file number: E205350)
UL recognized

VDE certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from Tube cable lugs KRFN
Article number Suitable crimping insert For cross-section Screw hole size Delivery Unit
61797400 B 14,5 50 M6 100.000
61797401 B 14,5 50 M8 100.000
61797402 B 14,5 50 M10 100.000
61797403 B 17 70 M6 50.000
61797404 B 17 70 M8 50.000
61797405 B 17 70 M10 50.000
61797406 B 20 95 M8 50.000
61797407 B 20 95 M10 50.000
61797408 B 20 95 M12 50.000
61797409 B 22 120 M8 25.000
61797410 B 22 120 M10 25.000
61797411 B 22 120 M12 25.000
61797412 B 25, 13 B 25 150 M10 25.000
61797413 B 25, 13 B 25 150 M12 25.000
61797414 13 B 27 185 M10 20.000
61797415 13 B 27 185 M12 20.000
61797417 13 B 30 240 M10 10.000
61797418 13 B 30 240 M12 10.000