技术属性

一般信息
Including lock nut

Including o-ring

Brand SILVYN®
Product type Conduit gland
Delivery Unit 10.000
Weight 0.054 kg
电气特性
产品设计
Lockable (two-part)

Nominal size 1/2
Total length 36
Divisible fitting

Suitable protective conduit SILVYN® FG, SILVYN® FG NM
EMC screening

Thread size NPT 1/2"
Outer diameter 32.5
Screw-in sleeve material Steel
Inner diameter 14.5
Thread length 14
Gland body material Brass
Conduit gland design Straight
Cable gland body material, short form CuZn
Hexagon corner dimensions 32.5
Spanner size 29
Bending protection

Clear width 14.5
Bending protection fixed installation

Pitch of thread 1,81
Surface protection Nickel-plated
Flexibly installed bending protection

Rotatable thread

Spanner size 1 29
Sealing material, short form PA
Spanner size 2 27
Sealing material Polyamide
产品特点
Flame-retardant

IP protection rating IP 67
Acid-resistant

IP-protection class cable side IP 67
Chemical resistant

UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Impact-resistant

Vibration protection

Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-23
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from SILVYN® COMPACT NPT
Article number Thread size Suitable for protective cable conduit size Delivery Unit
61803832 NPT 1/2" 10.000
61803833 NPT 1/2" 10.000
61803834 NPT 3/4" 5.000
61803835 NPT 1" 5.000
61803836 NPT 1 1/4" 2.000
61803837 NPT 1 1/2" 2.000
61803838 NPT 2" 2.000