技术属性

一般信息
Product type End sleeve
Packaging type Bag
Delivery Unit 500.000
Weight 0 kg
电气特性
产品设计
Total length 14
Connector material Electrolytic copper
Cable lug design End sleeve
Surface protection Tin-plated
Overall width 2.6
Colour white
Nominal conductor cross-section (AWG) 20 AWG
For cross-section 0.5
Insulation material Polypropylene
产品特点
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Short term temperature max. 120
Halogenfree

认证和标准
UL certification according to UL 486F (CCN: ZMLF / e-file number: E507990)
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

cUL certification according to CSA-C22.2 No. 291 (CCN: ZMLF7 / e-file number: E507990)
UL recognized

VDE certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from DIN-strips for QUADRO
Article number Suitable crimping insert For cross-section Imp total length Total length def Colour Delivery Unit
61805170 0.5 white 500.000
61805180 0.75 grey 500.000
61805190 1 red 500.000
61805200 1.5 black 500.000
61805210 2.5 blue 500.000