技术属性

一般信息
Product type Crimping tool
Delivery Unit 1.000
Weight 0.475 kg
电气特性
产品设计
Colour orange
Crimping profile Square
Total length 190
For pressing Insulated end sleeves, Non-insulated end sleeves
For cross-section (max.) 16
Material Steel
For cross-section (min.) 0.08
Surface protection Burnished
产品特点
Corrosion-resistant

认证和标准
TÜV certified

CE marked

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from PEW 8.87 crimping pliers
Article number For cross-section (min.) For cross-section (max.) Crimping profile
61813742 0.08 10 Square
61813744 0.08 16 Square