压接钳 E-PEW 12
Battery-powered crimping tool;

压接钳 E-PEW 12
Battery-powered crimping tool;
压接钳 E-PEW 12
SGD 5,635.16
/

压接钳 E-PEW 12
SGD 5,635.16
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Certificate
福利
Electromechanical tool with Li-Ion battery, Dependable, reliable, low maintenance, Precise tap positioning of contacts, Quickstop, no overcrimping
申请书
Compatible with the crimping dies for the PEW 12 system (crimping dies either fit into PEW 12 or PEW 12S), Crimping of almost all crimped connections with conductor cross-sections 0.08-95 mm, Various applications in the cable assembly
技术属性
一般信息
| Product type | Battery-powered crimping tool |
| Scope of delivery | without crimping inserts, including operating manual, including charger, including battery |
| Delivery Unit | 1.000 |
| Weight | 4.7 kg |
电气特性
产品设计
| Colour | black |
产品特点
| Pressing force | 1.5 |
| Number of application operations | 20000 |
认证和标准
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
产品系列列表
All articles from E-PEW 12 universal tool
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
|---|---|---|---|
| 61813817 |