技术属性

一般信息
Brand SILVYN®
Product type Metal protective cable conduit with sheath
Packaging type Ring
Delivery Unit 25.000
Weight 180 kg/km
电气特性
产品设计
Nominal size 12
Total length 25
Material body Steel
EMC screening

Slit

Outer diameter 14
Colour black
Smooth inner conduit surface

Inner diameter 10
Conduit material Steel
Bending protection

Clear width 10
Smooth outer conduit surface

Bending protection fixed installation

RAL colour RAL 9005
Jacket material Polyurethane
Surface protection Electrogalvanised
Flexibly installed bending protection

产品特点
Flame-retardant

IP protection rating IP 68
For continuous flexing

Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Suitable for EX-applications

Impact-resistant

Bending radius, static 37
Bending radius, dynamic 50
Flame retardance according to UL 94 V-0
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

Fire protection for railway vehicles hazard level EN 45545-2 HL2
FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-1
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from SILVYN® FCE-V0
Article number Imp inner diam Inner diameter Imp outer diam Outer diameter Nominal size Imp total length Total length def Delivery Unit
61814708 10 14 12 25.000
61814709 13 17 16 25.000
61814710 17 21.5 20 25.000
61814711 21.2 26 25 25.000
61814712 28.1 34 32 25.000
61814713 37.7 45 40 10.000
61814714 48.4 56 50 10.000