技术属性

一般信息
Product type Tape ties
Packaging type Pulley
Delivery Unit 1.000
Weight 0.272 kg
电气特性
产品设计
Overall width 20
Colour black
Total length 25
Material Polypropylene
产品特点
Flame-retardant

Oil-resistant

UV-resistant

Flame retardance according to UL 94 V-2
Halogenfree

认证和标准
UL listed

Ecolab certified

CE marked

DNV-certified
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
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from Flex Tie
Article number For bundle diameter (min.) Imp for bundling diameter min For bundle diameter (max.) Imp for bundling diameter max Cable tie width Imp cable tie width Imp total width Total width def Imp total length Total length def Colour Delivery Unit
61823711 black 100.000
61823712 black 100.000
61823713 black 100.000
61823714 black 10.000
61823715 black 10.000
61823716 black 10.000
61823717 black 1.000
61823718 black 1.000
61823719 black 1.000