技术属性

一般信息
Product type Cable lug
Suitable crimping insert PEW 12.060
Packaging type Cardboard packaging
Delivery Unit 100.000
Weight 0.001 kg
电气特性
产品设计
Total length 22.5
Connector material Electrolytic copper
Cable lug design Pin cable lug
For cross-section (min.) 0.5
Surface protection Tin-plated
Colour red
Insulation material Polyamide
For cross-section (max.) 1.5
产品特点
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Flame retardance according to UL 94 V-0
Halogenfree

认证和标准
UL certification according to UL 486A/486B (e-file number: E334109), according to UL 486C (e-file number: E334109)
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

cUL certification according to CSA C22.2 No. 65 (e-file number: E334109), according to CSA-C22.2 No. 188 (e-file number: E334109)
UL recognized

VDE certified

UL category control number ZMVV7
EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from Pin cable lugs
Article number Suitable crimping insert For cross-section (min.) For cross-section (max.) Colour Delivery Unit
63107010 PEW 12.064 0.25 0.75 green 100.000
63107020 PEW 12.060 0.5 1.5 red 100.000
63107040 PEW 12.060 1.5 2.5 blue 100.000
63107070 PEW 12.060 4 6 yellow 50.000