技术属性

一般信息
Product type Panel connector
Suitable crimping insert PEW 12.045
Packaging type Cardboard packaging
Delivery Unit 100.000
Weight 0 kg
电气特性
产品设计
Total length 14
Connector material Brass
Cable lug design Non-insulated panel connector
Blade connector type Blade receptacle (type F)
For cross-section (min.) 0.5
Surface protection Tin-plated
For cross-section (max.) 1
产品特点
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Halogenfree

认证和标准
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

VDE certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from Panel connectors non-insulated
Article number Suitable crimping insert Blade connector type For cross-section (min.) For cross-section (max.) Colour Delivery Unit
63501060 PEW 12.045 Blade receptacle (type F) 0.5 1 100.000
63501070 PEW 12.045 Blade receptacle (type F) 0.5 1 100.000
63501071 PEW 12.838 Blade connector (type M) 0.5 1 100.000
63501080 PEW 12.838 Blade receptacle (type F) 0.75 1.5 100.000
63501090 PEW 12.838 Blade receptacle (type F) 0.75 1.5 100.000
63501120 PEW 12.050 Blade receptacle (type F) 0.75 1.5 100.000
63501130 PEW 12.050 Blade receptacle (type F) 1.5 2.5 100.000
63501140 PEW 12.050 Blade receptacle (type F) 4 6 100.000
63501150 PEW 12.050 Blade receptacle distributor (type T) 0.5 1.5 100.000
63501520 PEW 12.050 Blade connector (type M) 0.5 1 100.000
63501530 PEW 12.050 Blade connector (type M) 1.5 2.5 100.000