技术属性

一般信息
Product type Panel-mount base
Brand EPIC®
Design size 10A
Delivery Unit 1.000
Weight 0.177 kg
电气特性
产品设计
Number of cable entries 1
Design connector housing Straight
EMC screening

With cable gland

With hinged lid

Housing base material Aluminium
With thread

Housing base material, short form Al
With collar

Locking type Single lever
With lever

Screen contact

Sealing material, short form NBR
Number of cable entries at the top 1
Sealing material Acrylonitrile butadiene rubber
产品特点
Corrosion-resistant

Acid-resistant

Impact-resistant

Vibration protection

IP protection class plugged in IP 65
Chemical resistant

Corrosion-resistant according to DIN EN 6988
UV-resistant

Protection class (IP), not installed IP 65
Operating temperature max. -40
Halogenfree

认证和标准
TÜV certified

UR certification according to UL 1977 (e-file number: E75770), according to UL 50E (e-file number: E75770)
UR recognized

cUR recognized

CSA certified

cUR certification according to CSA C22.2 No. 182.3 (e-file number: E75770)
VDE registration number B437
CE marked

cUR category control number ECBT8
VDE certified

UL category control number ECBT2
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® H-A 10 AD-LB
Article number Delivery Unit
70444000 1.000