技术属性

一般信息
Product type Kit
Scope of delivery including contacts
Brand EPIC®
Design size 10A
Contacts included

Delivery Unit 1.000
Weight 0.169 kg
电气特性
产品设计
Number of contacts 10+PE
Contact variant Pin
Housing variant Hood
Thread size M 20
产品特点
Halogenfree

认证和标准
TÜV certified

Product standard according to IEC IEC 61984
cUR certification according to CSA C22.2 No. 182.2 (e-file number: E75770)
VDE registration number B437
CE marked

cUR recognized

VDE certified

CSA certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® H-A 10 Kits
Article number Number of contacts Contact variant Delivery Unit Housing variant
75009625 10+PE Pin 1.000 Hood
75009626 10+PE Pin 1.000 Hood
75009627 10+PE Socket 1.000 Panel-mount base
75009628 10+PE Socket 1.000 Surface-mount base
75009629 10+PE Socket 1.000 Cable coupler hood