EPIC® 接头 H-BE 6 BS SGR-LB M20
Kit; M 20; Socket; 6+PE; Surface-mount base






EPIC® 接头 H-BE 6 BS SGR-LB M20
Kit; M 20; Socket; 6+PE; Surface-mount base
EPIC® 接头 H-BE 6 BS SGR-LB M20
SGD 76.07
/

EPIC® 接头 H-BE 6 BS SGR-LB M20
SGD 76.07
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
Certificate
福利
Kits for the production of a rectangular connector with optimally matched components to reduce ordering effort and avoid incorrect orders
Kits consist of a rectangular connector insert, integrated (matching) contacts and a rectangular connector housing. Kits with a grommet or base housing also include a matching SKINTOP® cable gland
The rectangular connector inserts in the EPIC® H-BE series are ideal for use with higher voltages (500 V AC) and currents (16 A). They are available in different connection types: With classic screw connection or with vibration-proof, maximum ease of realisation push-in connection via orange button
The rectangular connector housings in the EPIC® H-B series are spacious housings for many or thicker cables. They are available in various designs and provide IP 65 protection.
申请书
For connecting devices and machines to a power supply in various applications
For transmission of control signals to actuators
Typical applications include platform, lighting and lifting technology
Suitable for outdoor use.
技术属性
一般信息
| Product type | Kit |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Design size | 6B |
| Contacts included |
|
| Delivery Unit | 1.000 |
| Weight | 0.283 kg |
电气特性
| Rated voltage | 500 V AC rms / DC according to IEC, 600 V AC rms / DC according to UL/CSA |
| Rated current | 16 A according to IEC, 16 A according to UL/CSA |
| Protective conductor integrated into insert |
|
产品设计
| Contact insert type | Socket |
| Contact variant | Socket |
| Housing variant | Surface-mount base |
| Conductor connection type | Screw connection |
| Thread size | M 20 |
| Connectable conductor cross section min. (AWG) | 20 AWG |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Min. connectable conductor cross-section (mm2) | 0.5 |
| Number of contacts | 6+PE |
| Locking type | Single lever |
| Max. connectable conductor cross-section (mm2) | 2.5 |
产品特点
| Halogenfree |
|
认证和标准
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| cUR recognized |
|
| CSA certified |
|
| cUR certification | according to CSA C22.2 No. 182.2 (e-file number: E75770) |
| VDE registration number | B437 |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® H-BE 6 Kits