FLEXIMARK® 压线钳 FL52ERA
Hole pliers; For character holder width: 6mm 9.5mm 12mm





FLEXIMARK® 压线钳 FL52ERA
Hole pliers; For character holder width: 6mm 9.5mm 12mm
FLEXIMARK® 压线钳 FL52ERA
SGD 357.42
/

FLEXIMARK® 压线钳 FL52ERA
SGD 357.42
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| For character holders | FLEXIMARK® character holders PTE, FLEXIMARK® character holder PGS |
| Product type | Hole pliers |
| Scope of delivery | including punching device, including cutting device |
| Delivery Unit | 1.000 |
| Weight | 0.18 kg |
电气特性
产品设计
| Stamping insert diameter | 2.5 |
| For character holder width | 6, 9.5, 12 |
产品特点
认证和标准
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from FLEXIMARK® Plier FL52ERA
| Article number | For character holder width | Imp 4 character holder width |
|---|---|---|
| 83252047 | 6, 9.5, 12 |