FLEXIMARK® 项圈 无卤 5-11/30 TR
Marking sleeve; Cable diameter: 5mm - 11mm; Polyurethane; transparent; Halogenfree




FLEXIMARK® 项圈 无卤 5-11/30 TR
Marking sleeve; Cable diameter: 5mm - 11mm; Polyurethane; transparent; Halogenfree
FLEXIMARK® 项圈 无卤 5-11/30 TR
SGD 216.15
/

FLEXIMARK® 项圈 无卤 5-11/30 TR
SGD 216.15
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
技术属性
一般信息
| Product type | Marking sleeve |
| Scope of delivery | without labels |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Time of installation | Before installation |
| Pieces per PU | 200 |
| Installation type | push on |
| Delivery Unit | 1.000 |
| Weight | 0.275 kg |
电气特性
产品设计
| Total length | 30 |
| For max. cable outer diameter | 11 |
| Colour | transparent |
| For label width (max.) | 4.6 |
| Material | Polyurethane |
| For min. cable outer diameter | 5 |
产品特点
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| salt water resistant |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from FLEXIMARK® Collar closed
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | Imp total width | Total width def | Pieces per PU |
|---|---|---|---|---|---|---|---|
| 83252675 | 5 | 11 | 200 | ||||
| 83252693 | 1.4 | 5 | 500 | ||||
| 83252694 | 5 | 11 | 200 | ||||
| 83290211 | 2 | 4 | 1000 | ||||
| 83290212 | 2 | 4 | 1000 | ||||
| 83290213 | 2 | 4 | 500 | ||||
| 83290214 | 4 | 7 | 500 | ||||
| 83290215 | 4 | 7 | 500 |