技术属性

一般信息
Product type Kit
Printing procedure Embossing
Brand FLEXIMARK®
Marking for Cores, Cables
Installation type with cable ties
Delivery Unit 1.000
Weight 2.2 kg
电气特性
产品设计
Label design Rectangular
Label material Stainless steel
Colour metal
Label type Cable label
Labelling without
产品特点
Flame-retardant

Oil-resistant

After glowing

Acid-resistant

Waterproof

Chemical resistant

Alkali-resistant

UV-resistant

salt water resistant

Oil resistance according to Achilles JQS
Halogenfree

认证和标准
Ecolab certified

CE marked

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from FLEXIMARK® Stainless steel kit
Article number Number of characters Imp total width Total width def Imp total height Total height def Pieces per PU
83254222
83254223
83254224