技术属性

一般信息
Product type Label for thermal transfer marking
Printing procedure Thermal transfer marking
Printable with Thermal transfer printer, EOS 5, SQUIX
Packaging type Pulley, Small packaging
Brand FLEXIMARK®
Marking for Cores, Fibre optic cables, Cables
Time of installation Before installation
Installation type push on
Number of labels per roll 600
Delivery Unit 1.000
Weight 0.09 kg
电气特性
产品设计
Label material Polyester
For cross-section (min.) 0.25
Overall width 22.9
Colour white
Total height 5.2
For cross-section (max.) 0.75
Thickness 0.175
Label type Cable label
Number of characters 7
产品特点
Flame-retardant

Oil-resistant

Waterproof

Chemical resistant

UV-resistant

Self adhesive

salt water resistant
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
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from FLEXIMARK® Flexiprint TF
Article number For cross-section (min.) For cross-section (max.) Imp width printable area Wide labelling area Number of characters Pieces per PU
83254354 0.75 1.5 15
83254355 0.75 1.5 15
83254359 1.5 2.5 15
83254360 1.5 2.5 15
83254365 0.25 0.75 7
83254366 0.75 1.5 7
83254367 1.5 2.5 7
83254368 2.5 6 7
83254369 6 16 7
83254372 0.25 0.75 7
83254374 1.5 2.5 7
83254375 2.5 6 7
83254376 6 16 7
83254378 0.75 1.5 7
83255011 0.25 0.75 7
83255012 0.75 1.5 7
83255013 1.5 2.5 7
83255014 2.5 6 7
83255015 6 16 7